Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Combining cutting edge-motor and lead screw technologies, pre-engineered stepper motor linear actuators deliver compact linear motion to high-precision applications.
Thomson offers three basic configurations – rotating screw (MLS), rotating nut (MLN) and actuator (MLA). The open architecture rotating screw and rotating nut motorized lead screws suit applications where external guidance is present or a high level of design flexibility is required, while the closed assembly of the motorized lead screw actuator is ideal to further simplify the design process and remove requirements for external guidance.
Thomson routinely collaborates with original equipment manufacturers globally to solve problems, boost efficiency and enhance the value passed on to their customers. Our technology and application experience can be harnessed to help you go beyond standard products to fit the exact needs on your next product.
Thomson provides extensive online resources to help you no matter where you may be in the purchase decision process:
Integrating lead screws with stepper motors is a simple and cost-effective method of getting precise linear motion. But achieving that precision requires anti-rotational guidance, which must either be added externally by the user or designed in by the manufacturer. Determining which option makes sense for you requires an analysis of your need for a guidance system and weighing the advantages and disadvantages of each approach.
추가 정보When it comes to specifying linear motion within a machine, system designers have many options from which to choose. Making the right choice can impact the ease of installation, footprint and cost of operation. A common driving mechanism for achieving linear motion is a stepper motor and externally supported lead screw-based assembly. A simpler, easier-to-install approach, however, is to select a drive mechanism with built-in guidance and support, thus removing the need for external components that would normally perform these functions and the complexity that comes with them.
추가 정보S = 회전 스크류(MLS), N = 회전 너트(MLN), A = 구동기(MLA) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
선형 이동 거리/풀스텝(마이크로인치) / Full Step (μ in.) |
리드 (mm) |
리드 지정자 (mm) |
모터 | |||||||||
MLx08 | MLx11 | MLx14, ML17 | MLx23 | |||||||||
직경 지정자[수 센티인치의 직경] | ||||||||||||
18 | 18 | 25 | 25 | 31 | 37 | 31 | 37 | 43 | 50 | |||
0.063² | 0.013 | 0013 | S,A¹³ | S,N,A¹³ | S¹³ | S¹³ | S,N¹³ | S,N,A¹³ | S¹³ | |||
0.125² | 0.025 | 0025 | S,A¹³ | S,N,A¹³ | S¹ | S,N,A¹ | S¹³ | |||||
0.157 | 0.031 | 0031 | S,A | S,N,A | S¹ | S,N,A¹ | ||||||
0.165 | 0.033 | 0033 | S¹ | |||||||||
0.179 | 0.036 | 0036 | S,A¹³ | S,N,A¹³ | ||||||||
0.200 | 0.040 | 0040 | S¹ | S,N,A¹ | ||||||||
0.209 | 0.042 | 0042 | S,A¹³ | S,N,A¹³ | S¹³ | S¹³ | S,N¹³ | S,N,A¹³ | ||||
0.250 | 0.050 | 0050 | S,A | S,N | S,A¹ | S,N,A¹ | S¹ | S,N,A¹ | S¹³ | S¹³ | ||
0.313 | 0.063 | 0063 | S,A¹ | S,N,A¹ | S | S,N,A | S¹ | |||||
0.357 | 0.071 | 0071 | S,A¹ | S,N,A¹ | ||||||||
0.394 | 0.079 | 0079 | S,A¹ | S,N,A¹ | S¹ | S,N,A¹ | ||||||
0.417 | 0.083 | 0083 | S | S¹ | S,N | S,N,A¹ | ||||||
0.490 | 0.098 | 0098 | S¹ | |||||||||
0.500 | 0.100 | 0100 | S,A | S,N | S | S,N,A | S¹ | |||||
0.591 | 0.118 | 0118 | S,A¹ | S,N,A¹ | ||||||||
0.625 | 0.125 | 0125 | S,A¹ | S,N¹ | S,A | S,N,A | S¹ | S,N,A¹ | S¹ | |||
0.787 | 0.157 | 0157 | S,A¹ | S,N,A¹ | ||||||||
0.833 | 0.167 | 0.167 | S | S | S,N | S,N,A | ||||||
0.960 | 0.192 | 0.192 | S,A¹ | S,N,A¹ | ||||||||
1.000 | 0.200 | 0200 | S,A | S,N | S,A¹ | S,N,A¹ | S¹ | S,N,A¹ | S¹ | |||
1.180 | 0.236 | 0236 | S¹ | |||||||||
1.250 | 0.250 | 0250 | S,A¹ | S,N,A¹ | S | S | S,N | S,N,A | S¹ | S¹ | ||
1.500 | 0.300 | 0.300 | S¹ | S,N,A¹ | ||||||||
1.665 | 0.333 | 0.333 | S,A¹³ | S,N¹³ | ||||||||
1.875 | 0.375 | 0.375 | S,A¹³ | S,N¹³ | S¹ | S,N,A¹ | ||||||
2.000 | 0.400 | 0.400 | S,A | S,N | ||||||||
2.500 | 0.500 | 0500 | S,A¹³ | S,N¹³ | S,A | S,N,A | S | S | S,N | S,N,A | S¹ | S¹ |
3.750 | 0.750 | 0750 | S,A¹³ | S,N,A¹³ | S¹³ | S,N,A¹³ | ||||||
4.000 | 0.800 | 0.800 | S¹³ | |||||||||
5.000 | 1.000 | 1000 | S³ | S³ | S,N³ | S,N,A³ | S¹³ | |||||
6.000 | 1.200 | 1.200 | S¹³ | S,N,A¹³ | ||||||||
7.500 | 1.500 | 1.500 | S¹³ |
1. 일부 리드는 고성능 너트 재질, 회전 너트(MLN) 구성 또는 백래쉬 방지 너트로 제공되지 않을 수 있습니다. 자세한 내용은 Thomson에 문의하십시오.
2. 가는 피치 리드 스크류는 기존의 리드 스크류에 비해 부하 용량이 상당히 낮습니다.
3. 정밀도 등급의 정확도(P)로 제공되지 않는 리드 스크류.
S = 회전 스크류(MLS), N = 회전 너트(MLN), A = 구동기(MLA) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
선형 이동 거리/풀스텝(마이크로인치) / Full Step (mm) |
리드 (mm) |
리드 지정자 (mm) |
모터 | ||||||||
MLx08 | MLx11 | MLx14, ML17 | MLx23 | ||||||||
직경 지정자 | |||||||||||
M04 | M04 | M06 | M06 | M08 | M10 | M08 | M10 | M12 | |||
3 | 0.6 | 006 (0024) | S,A¹ | S,N,A¹ | |||||||
5 | 1.0 | 010 (0039) | S | S,N | S,A | S,N,A | |||||
6 | 1.2 | 012 (0047) | S,A¹ | S,N,A¹ | |||||||
10 | 2.0 | 020 (0079) | S | S | S,N | S,N,A | S¹ | ||||
15 | 3.0 | 030 (0118) | S | S,N,A | S¹ | ||||||
20 | 4.0 | 040 (0157) | S | S,N | S | S,N | S¹ | ||||
25 | 5.0 | 050 (0197) | S | S,N,A | |||||||
30 | 6.0 | 060 (0236) | S,A | S,N,A | S¹ | S,N,A¹ | S¹ | ||||
40 | 8.0 | 080 (0315) | S³ | S,N³ | S | S,N | |||||
50 | 10.0 | 100 (0394) | S | S,N,A | S¹ | ||||||
60 | 12.0 | 120 (0472) | S,A | S,N,A | S | S¹ | S,N | S,N,A¹ | |||
75 | 15.0 | 150 (0591) | S¹ | ||||||||
80 | 16.0 | 160 (0630) | S¹ | ||||||||
90 | 18.0 | 180 (0709) | S,A¹³ | S,N,A¹³ | |||||||
100 | 20.0 | 200 (0787) | S³ | S | S,N³ | S,N,A | |||||
125 | 25.0 | 250 (0984) | S¹³ | ||||||||
175 | 35.0 | 350 (1378) | S¹³ | S,N,A¹³ | |||||||
225 | 45.0 | 450 (1772) | S¹³ |
1. 일부 리드는 고성능 너트 재질, 회전 너트(MLN) 구성 또는 백래쉬 방지 너트로 제공되지 않을 수 있습니다. 자세한 내용은 Thomson에 문의하십시오.
2. MLA의 리드 지정이 괄호 안에 표시되어 있습니다.
3. 정밀도 등급의 정확도(P)로 제공되지 않는 리드 스크류.
Stepper Motor Specification Change Notice | 362 KB | |
Stepper Motor Linear Actuators | 3467 KB | |
스테퍼 모터 선형 구동기 | 4051 KB | |
스테퍼 모터 선형 구동기 | 4041 KB | |
스테퍼 모터 선형 구동기 | 3276 KB |
Motorized Lead Screw Actuators | 584 KB | |
Motorized Lead Screw Actuators | 585 KB | |
Motorized Lead Screw Actuators | 1010 KB | |
Stepper Motor Linear Actuators Driving Guide | 807 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].