Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 정밀 플러스 연삭 볼 스크류 조립체가 가장 정확한 포지셔닝이 필요한 응용분야에 포지셔닝 정확성과 반복 정밀도를 제공합니다. 전통적인 볼 스크류(± 0.0005 in/ft)에 비해 8배의 리드 정확성을 제공하도록 설계해서 제조되었으며 반복 정밀도를 위해 일관성, zero-백래시, 사전 설치를 제공합니다. 모든 볼 너트는 플랜지와 결합되어 최적의 정밀성과 장착이 편리하고 특별히 설계된 씰/와이퍼가 우수한 윤활제 보유력을 제공해서 유해 오염물을 방지합니다.
직경. (in.) | 리드(in.) | ||
---|---|---|---|
0.200 | 0.250 | 0.500 | |
0.631 | X | ||
0.750 | X | ||
0.875 | X | ||
1.000 | X | X | |
1.150 | X | ||
1.250 | X | X | |
1.500 | X | X | X |
1.750 | X | ||
2.000 | X | ||
2.250 | X | ||
2.500 | X |
Thomson BSA Lead and Ball Screws | 3824 KB | |
Lead Screws, Ball Screws and Ball Splines | 7691 KB | |
Lead Screws, Ball Screws and Ball Splines | 9296 KB |
Dynamic Load (Ball Screws)
Dynamic load rating is the maximum load which a ball bearing screw assembly can maintain for 1.0 million inches of travel (Inch Series) or 1.0 million revolutions (Metric Series).
Design Load (Lead Screws and Glide Screws™)
Maximum load at which a lead screw assembly should be operated. Not applicable for life calculations.
The nominal outside diameter of the screw shaft for a screw only. For a nut it is the nominal outside diameter of the mating screw.
The axial distance a nut travels from one revolution.
The direction of threads on a shaft or in a nut. Left hand means that the nut will move away if rotated counterclockwise. Right hand means the nut will move away if rotated clockwise.
The axial free motion between the nut and screw is called backlash. An Ant-backlash nut is designed to reduce or eliminate this movement.
Lead Screw
The lead screw assembly converts rotary motion to linear motion. The lead nut slides over the thread of the screw. Thomson lead screws excel in applications which require the “just right” solution.
Ball Screw
The ball screw assembly converts rotary motion to linear motion with recirculating ball bearings. Ball screws have a very low friction coefficient and is typically greater than 90% efficient.
Glide Screw™
Part linear bearing, part lead screw, the Glide Screw™ from Thomson combines the best features of these products into an easy to install, one-part solution.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].