Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Zespoły precyzyjnych szlifowanych mechanizmów śrubowo-tocznych Thomson gwarantują dokładność i powtarzalność pozycjonowania niezbędną w najbardziej wymagających zastosowaniach. W porównaniu z konwencjonalnymi mechanizmami śrubowo-tocznymi, śruby Thomson charakteryzują się ośmiokrotnie dokładniejszym skokiem (±0,0005 in/ft) i stałym, bezluzowym naprężeniem wstępnym przy każdym użyciu. Wszystkie nakrętki kulkowe wyposażone są we wbudowany kołnierz dla optymalnej precyzji i łatwości montażu, a także w specjalne uszczelki gwarantujące lepsze utrzymanie smaru i eliminację szkodliwych zanieczyszczeń.
| Śr. (w calach) | Skok (w calach) | ||
|---|---|---|---|
| 0,200 | 0,250 | 0,500 | |
| 0,631 | X | ||
| 0,750 | X | ||
| 0,875 | X | ||
| 1,000 | X | X | |
| 1,150 | X | ||
| 1,250 | X | X | |
| 1,500 | X | X | X |
| 1,750 | X | ||
| 2,000 | X | ||
| 2,250 | X | ||
| 2,500 | X | ||
| Thomson BSA Lead and Ball Screws | 3824 KB | |
| Lead Screws, Ball Screws and Ball Splines | 7436 KB | |
| Lead Screws, Ball Screws and Ball Splines | 9296 KB |
Dynamic Load (Ball Screws)
Dynamic load rating is the maximum load which a ball bearing screw assembly can maintain for 1.0 million inches of travel (Inch Series) or 1.0 million revolutions (Metric Series).
Design Load (Lead Screws and Glide Screws™)
Maximum load at which a lead screw assembly should be operated. Not applicable for life calculations.
The nominal outside diameter of the screw shaft for a screw only. For a nut it is the nominal outside diameter of the mating screw.
The axial distance a nut travels from one revolution.
The direction of threads on a shaft or in a nut. Left hand means that the nut will move away if rotated counterclockwise. Right hand means the nut will move away if rotated clockwise.
The axial free motion between the nut and screw is called backlash. An Ant-backlash nut is designed to reduce or eliminate this movement.
Lead Screw
The lead screw assembly converts rotary motion to linear motion. The lead nut slides over the thread of the screw. Thomson lead screws excel in applications which require the “just right” solution.
Ball Screw
The ball screw assembly converts rotary motion to linear motion with recirculating ball bearings. Ball screws have a very low friction coefficient and is typically greater than 90% efficient.
Glide Screw™
Part linear bearing, part lead screw, the Glide Screw™ from Thomson combines the best features of these products into an easy to install, one-part solution.
Static 2D/3D Model file downloadsNOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer
Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].