Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
매우 튼튼한 MultiTrac 볼 부싱은 편향을 줄이고 전통 방식의 볼 부싱 베어링에 비해 2배의 부하 용량과 8배의 이동 수명을 제공합니다. 이 베어링은 획기적인 볼 제어 기술로 플레인 베어링에 일반적으로 나타나는 고마찰과 함께 바인딩과 채터(스틱-슬립)를 제거합니다. 베어링 용량 개선으로 설계자가 시스템 소형화를 최적화하고 하드웨어 비용을 최소화할 수 있습니다.
| 베어링 스타일 | 미터법 유형(mm) |
|---|---|
| 크기 | 8mm - 40mm |
| 베어링 종류 | 개방형 폐쇄형 조절식 |
| 필로우 블럭 종류 | 없음 |
| 베어링 부하 용량 | 최대 9,250 N |
| 추가 옵션 | Nylon 볼 통합 와이퍼 항부식성 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
| Stainless Steel Ball Bushing Bearings | 1812 KB |
To download the models below, you will need to sign in.