Skip to content Skip to navigation

102-10-132

MAC30HICW/SICCW24DC6.0MMB, Clutch, Wrap Spring, MAC, 24 Vdc, 6.009 / 6.081 mm Bore

102-10-133

MAC30HICW/SICCW24DC.25B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.2505 / 0.2530 in Bore

102-10-134

MAC30HICW/SICCW24DC8.0MMB, Clutch, Wrap Spring, MAC, 24 Vdc, 8.008 / 8.103 mm Bore

102-20-133

MAC30HICCW/SICW24DC.25B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.2505 / 0.2530 in Bore

102-20-134

MAC30HICCW/SICW24DC8.0MMB, Clutch, Wrap Spring, MAC, 24 Vdc, 8.008 / 8.103 mm Bore

105-10-014

MAC45HICWSICCW24DC.62B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.6260 / 0.6295 in Bore

105-10-015

MAC45HICW/SICCW12DC.62B, Clutch, Wrap Spring, MAC, 12 Vdc, 0.6260 / 0.6295 in Bore

105-10-016

MAC45HICWSICCW90DC.62B, Clutch, Wrap Spring, MAC, 90 Vdc, 0.6260 / 0.6295 in Bore

105-10-018

MAC45HICWSICCW24DC.38B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.3755 / 0.3780 in Bore

105-10-021

MAC45HICW/SICCW24DC.50B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.5010 / 0.5035 in Bore

105-20-014

MAC45HICCWSICW24DC.62B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.6260 / 0.6295 in Bore

105-20-015

MAC45HICCW/SICW12DC.62B, Clutch, Wrap Spring, MAC, 12 Vdc, 0.6260 / 0.6295 in Bore

105-20-018

MAC45HICCWSICW24DC.38B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.3755 / 0.3780 in Bore

105-20-021

MAC45HICCW/SICW24DC.50B, Clutch, Wrap Spring, MAC, 24 Vdc, 0.5010 / 0.5035 in Bore

105-20-038

MAC45HICCW/SICW24DC10.0MB, Clutch, Wrap Spring, MAC, 24 Vdc, 10.010 / 10.079 mm Bore

105-20-041

MAC45HICCW/SICW12DC10.0MMB, Clutch, Wrap Spring, MAC, 12 Vdc, 10.010 / 10.079 mm Bore

1-16 부터 16 제품

back to top