Skip to content Skip to navigation

Stepper Motor Actuators (MLA)

MLA08A05-0050P0150-C1-S01

NEMA 08, 0.00025 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0050P0150-C4-S01

NEMA 08, 0.00025 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0050S0150-C1-S01

NEMA 08, 0.00025 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0050S0150-C4-S01

NEMA 08, 0.00025 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0100P0150-C1-S01

NEMA 08, 0.0005 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0100P0150-C4-S01

NEMA 08, 0.0005 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0100S0150-C1-S01

NEMA 08, 0.0005 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0100S0150-C4-S01

NEMA 08, 0.0005 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0125P0150-C1-S01

NEMA 08, 0.000625 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0125P0150-C4-S01

NEMA 08, 0.000625 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0125S0150-C1-S01

NEMA 08, 0.000625 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0125S0150-C4-S01

NEMA 08, 0.000625 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0200P0150-C1-S01

NEMA 08, 0.001 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0200P0150-C4-S01

NEMA 08, 0.001 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0200S0150-C1-S01

NEMA 08, 0.001 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0200S0150-C4-S01

NEMA 08, 0.001 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0333S0150-C1-S01

NEMA 08, 0.001665 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0333S0150-C4-S01

NEMA 08, 0.001665 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0375S0150-C1-S01

NEMA 08, 0.001875 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0375S0150-C4-S01

NEMA 08, 0.001875 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0400S0150-C1-S01

NEMA 08, 0.002 in Travel/Step, 1.5 in Stroke, #4-40 Male Thread, Single Stack, 0.5 A, Actuator

MLA08A05-0400S0150-C4-S01

NEMA 08, 0.002 in Travel/Step, 1.5 in Stroke, M3x0.5 Male Thread, Single Stack, 0.5 A, Actuator

MLA11A05-0031P0250-C2-S02

NEMA 11, 0.000155 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0031P0250-C5-S02

NEMA 11, 0.000155 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0031S0250-C2-S02

NEMA 11, 0.000155 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0031S0250-C5-S02

NEMA 11, 0.000155 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0039P0250-C2-S02

NEMA 11, 0.000195 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0039P0250-C5-S02

NEMA 11, 0.000195 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0039S0250-C2-S02

NEMA 11, 0.000195 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0039S0250-C5-S02

NEMA 11, 0.000195 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0050P0250-C2-S02

NEMA 11, 0.00025 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0050P0250-C5-S02

NEMA 11, 0.00025 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0050S0250-C2-S02

NEMA 11, 0.00025 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0050S0250-C5-S02

NEMA 11, 0.00025 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0063P0250-C2-S02

NEMA 11, 0.000315 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0063P0250-C5-S02

NEMA 11, 0.000315 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0063S0250-C2-S02

NEMA 11, 0.000315 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0063S0250-C5-S02

NEMA 11, 0.000315 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0079P0250-C2-S02

NEMA 11, 0.000395 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0079P0250-C5-S02

NEMA 11, 0.000395 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0079S0250-C2-S02

NEMA 11, 0.000395 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0079S0250-C5-S02

NEMA 11, 0.000395 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0118P0250-C2-S02

NEMA 11, 0.00059 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0118P0250-C5-S02

NEMA 11, 0.00059 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0118S0250-C2-S02

NEMA 11, 0.00059 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0118S0250-C5-S02

NEMA 11, 0.00059 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0125P0250-C2-S02

NEMA 11, 0.000625 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0125P0250-C5-S02

NEMA 11, 0.000625 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

MLA11A05-0125S0250-C2-S02

NEMA 11, 0.000625 in Travel/Step, 2.5 in Stroke, #8-32 x 0.265 in Male Thread, Single Stack, 0.51 A

MLA11A05-0125S0250-C5-S02

NEMA 11, 0.000625 in Travel/Step, 2.5 in Stroke, M4x0.7 x 6.73 mm Male Thread, Single Stack, 0.51 A

1-50 부터 670 제품 | next >   last >>

back to top