Skip to content Skip to navigation

Super - Closed, Bearing only, Inch

SUPER12-DDLL

Ball Bushing only, Super, 0.75 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube, Integral Seals both ends

SUPER12-LL

Ball Bushing only, Super, 0.75 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER16-CR

Ball Bushing only, Super, 1 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER16-DD

Ball Bushing only, Super, 1 in, Closed, Self-aligning, Adjustable, Integral Seals both ends

SUPER16-DDCR-LL

Ball Bushing only, Super, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube, Corrosion Resistant, Integral Seals both ends

SUPER16DD-LL

Ball Bushing only, Super, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube, Corrosion Resistant, Integral Seals both ends

SUPER16-LL

Ball Bushing only, Super, 1 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER20-CR

Ball Bushing only, Super, 1.25 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER20-LL

Ball Bushing only, Super, 1.25 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

SUPER24-CR

Ball Bushing only, Super, 1.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER32-CR

Ball Bushing only, Super, 2 in, Closed, Self-aligning, Adjustable, Corrosion Resistant

SUPER32-CRDPRP

Ball Bushing only, Super, 2 in, Closed, Self-aligning, Adjustable, Dry Pack, Corrosion Resistant, Roll Pack

SUPER32-LL

Ball Bushing only, Super, 2 in, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

<< first   < prev | 51-79 부터 79 제품

back to top