Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
미니어처 인스트루먼트 베어링은 정확도 수준이 높고 컴팩트한 크기를 가지므로 높은 반복성 및 대응성을 요구하는 소형 장치 또는 기기에 안성 맞춤입니다. 고 마찰 플레인 베어링 교체 시, 일관되게 낮은 마찰 계수의 인스트루먼트 베어링은 스틱 슬립을 제거하고 부드러운 리니어 동작을 제공합니다. 각 인스트루먼트 베어링에는 준비 과정을 최소화하기 위해 대응되는 60 Case LinearRace 샤프팅이 제공되며, 시스템 성능 및 정확도를 최적화합니다.
| 미니어처 인스트루먼트 볼 부싱 베어링 |
유효 보어 직경(인치) |
60 Case LinearRace 부품 번호 |
LinearRace 최대 길이 (인치) |
동적(1)부하 용량(lbf) |
|---|---|---|---|---|
| INST 258-SS | .1250 / .1247 | LRI 2 | 12 | 7 |
| INST 369-SS | .1875 / .1872 | LRI 3 | 12 | 9 |
| INST 4812-SS | .2500 / .2497 | LRI 4 | 12 | 19 |
| 미니어처 인스트루먼트 볼 부싱 베어링 및 LinearRace 세트 |
공칭 직경 (인치) |
바깥 직경 (인치) |
볼 부싱 베어링 길이 (인치) |
볼 회전 수 |
| INST 2 MS1 | .1250 | .3125 / .3121 | .500 / .485 | 3 |
| INST 3 MS1 | .1875 | .3750 / .3746 | .562 / .547 | 3 |
| INST 4 MS1 | .2500 | .5000 / .4996 | .750 / .735 | 3 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| Miniature Components and Systems | 1851 KB | |
| Miniature Components and Systems | 1851 KB | |
| Miniature Components and Systems | 1851 KB | |
| Miniature Components and Systems | 1851 KB | |
| Miniature Components and Systems | 1843 KB |
| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 25135 KB | |
| RoundRail Linear Guides and Components | 11038 KB |
To download the models below, you will need to sign in.