2EB24-150320

2EB24-150320
2EB24-150320

2EB24I0N0360-600N003A0A00, Linear Unit, 2EB, Ball Screw Drive, Ball Guide, 0.0002 in Repeatability, Preloaded, Single Standard Carriage, 0.250 in Travel Per Shaft Rev, Inline

Lead Time:  3 Weeks *
each**

  • Pre-Aligned and Continuously supported LinearRace ways
  • Super Smart Ball Bushing Bearing
  • Integral Ball Screw Assembly

측정

측정 항목
[L]360 mm
Travel Per Shaft Rev0.25 in

명세서

명세서
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Option, BearingStandard 
Option, HardwareStandard 
Option, Profile CoverNo Cover 
Option, Sensorno sensors 
Option, Shaft CoatingStandard 
Protection OptionStandard Protection 
Screw Nut TypePreloaded 
Shaft ConfigurationInline 
Shaft OrientationInline 
Shaft QuantityDouble Shafts 

성능

공연
Repeatability0.0002 in

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: