3-BSJ-UK 6:1/SSE-1/SSE-2/FT/72.00/S
Can't find what you're looking for? Go to the Product Selector
Ball Screw Jack
Inch Worm Gear Ball Screw Jack, Upright Keyed, Standard, 3 ton Capacity, 6:1 Gear Ratio, Standard Threaded End
리드 타임:
12 주*
*Lead times may increase with higher quantities. Lead time displayed in business days.
Max Travel Length
Min: 1.0 in  Max: 144.0 in  To the nearest .01 in
Jack Configuration
- Improved speed, force, duty cycle, acceleration
- Longer life cycle (low friction)
- Requires less motor power
- Greater positioning accuracy