2.5-BSJ-DC 12:1/SSE-1/SSE-2/CC/72.00/S

2.5-BSJ-DC 12:1/SSE-1/SSE-2/CC/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Double Clevis, Standard, 2-1/2 ton Capacity, 12:1 Gear Ratio, Clevis End

리드 타임:  4 주*
$2816.38 각 제품**
Max Travel Length

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

측정

측정
크기
T 1,828.80 mm (72.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 12:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 21 mm / 0.82 in
Worm Turns Per Inch 48
무게 28 kg / 60.70 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 22,241 N / 5,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0007 N·m / 0.0060 in.-lb.
Max Input Torque 3.50 N·m / 31.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 1,800 rpm
Max Capacity at 1750 rpm 22,241 N / 5,000 lbf
Tare Drag Torque 0.565 N·m / 5.000 in.-lb.
Back Drive Holding Torque 2.712 N·m / 2.000 ft.-lb.
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: