Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
For more than 50 years, Thomson has pioneered the development of advanced electric linear actuators, delivering efficient, long-life and value-driven solutions to countless applications. Browse the many resources below to discover which actuator is ideal for your next linear motion project.
Thinking of converting to electric? Connect with a Thomson actuator product manager to learn more.
The next evolution of electric actuators has arrived. Loads up to 25,000 N. Duty cycle up to 100%. Smart control.
Optimize your design with a custom linear actuator solution.
Electric linear actuators, which convert rotary motion of gears and a ball or lead screw into linear motion, provide a cleaner, safer, more efficient and cost-effective alternative to hydraulic or pneumatic solutions. Incorporating linear actuators into machines eliminates the risks involved with workers being put into dangerous situations, while turning tedious manual processes into automated ones.
A linear actuator is a mechanical device designed to convert rotational motion into linear motion. It is used to move or control objects along a straight line. With their ability to provide precise and controlled movement, linear actuators play a vital role in improving efficiency, automation and convenience in a wide range of industries. They are utilized in industrial automation, material handling, automotive systems, aerospace technology and even in everyday consumer products.
A linear actuator usually consists of an electric motor, a lead screw, and a nut or carriage. When the motor rotates, it transfers the rotational motion to the screw, causing the nut or carriage to move along the screw. This linear displacement allows the actuator to extend or retract, depending on the rotation direction of the motor. This allows the actuator to provide precise and controlled linear motion for various applications in industries like automation and automotive systems.
Choosing the linear actuator that best fits the requirements of your application involves several key factors:
For more than 50 years and in various applications such as agricultural machines, material handling, medical devices, factory automation among others, powerful Thomson electric linear actuators have set the standard for long-life, heavy duty performance. Built from rugged, high-quality components, these 24v and 12v linear actuators require zero maintenance, don’t leak fluids and are simple to integrate into existing automation processes. Our “smart” heavy duty linear actuators have been integrated with a printed circuit board to provide advanced control options and enhanced performance.
When our wide selection of linear actuators simply doesn’t meet your application requirements, experienced Thomson engineers can work with you to customize your actuator to meet your exact specifications. Options for your custom solution can include enhanced controllability, synchronization capabilities, stroke length, voltage, bus communication and many others.
Thomson provides extensive online resources to help you no matter where you may be in the purchase decision process:
Browse our latest videos on linear actuators, ranging from smart actuators, electro-hydraulic linear actuators, and more.
Meet the Thomson Electrak® XD electric linear actuator. It is strong enough to take on new hydraulic applications while, at the same time, be smarter, smaller and more efficient than competitive technologies. This model represents a new level of load-handling capability, tackling loads up to 25,000 N. Duty cycle up to 100%, strokes up to 1200 mm and speeds up to 75 mm/s highlight its performance. How can the XD revolutionize your next design project?
Learn more about the Thomson H-Track electro-hydraulic actuator, which incorporates a patented fluid power design that provides high load capability for extreme duty use, a more compact pin to pin than other actuators of the same load capability, excellent ingress protection and corrosion resistance.
What is smart actuation and how can your applications benefit from it? Hakan Persson, the Global Product Line Director for Actuators at Thomson, walks you through the makings of a smart electromechanical actuator, its integrated electronics, where it is best applied and three Thomson actuator families offering these solutions.
Thomson Electrak® HD linear actuators have benefited Tribine Harvester's groundbreaking design. Implemented in the concaves around the rotor and grain bin extensions, these components were selected because of their communication across a CAN bus network, dynamic braking and many other smart features.
Thomson Product Line Specialist, Travis Gilmer, and Electrical Engineer, Chris Jones, walk through the features of the Electrak HD and how it is stronger, smarter and sturdier than any linear actuator Thomson has developed to date. Onboard electronics can eliminate the need for standalone controls, higher power opens a wider range of hydraulic applications to electric conversion, and it meets the most extreme environmental acceptance tests
The synchronization option, available with Thomson Electrak HD linear actuators, enables Spika Design and Manufacturing to offer their customers work platforms with improved performance, functionality and safety.
Linear Actuators | 7155 KB | |
Linear Actuators | 7159 KB | |
Linear Actuators | 5661 KB | |
Linear Actuators | 4677 KB | |
M-Track Actuators | 775 KB | |
Warner Linear Electric Actuators and Controls | 4971 KB | |
Warner Linear Electric Actuators and Controls | 4997 KB | |
Warner Linear Electric Actuators and Controls | 5028 KB | |
Warner Linear Electric Actuators and Controls | 4992 KB | |
Warner Linear H-Track Actuators | 2414 KB |
Electrak XD EDS file for CANopen networks | 9 KB | |
Electrak MD EDS file for CANopen networks | 8 KB | |
Electrak HD EDS file for CANopen networks | 8 KB |
Talk to a Thomson expert about converting your maching designs to electric
Click HereWarner Linear Actuators | |||
B-Track | ![]() |
— | — |
H-Track | ![]() |
— | — |
M-Track | ![]() |
— | — |
Electrak XD Linear Actuators | |||
Electrak XD Linear Actuators | ![]() |
— | — |
Electrak HD Linear Actuators | |||
Electrak HD Linear Actuators | ![]() |
— | — |
Electrak MD | |||
Electrak MD | ![]() |
— | — |
Electrak LL | |||
Electrak LL | ![]() |
— | — |
Electrak Throttle Linear Actuators | |||
Electrak Throttle Linear Actuators | ![]() |
— | — |
Max Jac Heavy Duty Linear Actuators | |||
MaxJac Linear Actuators | ![]() |
— | — |
DC Linear Actuators | |||
Electrak 050 Linear Actuators | ![]() |
— | — |
Electrak LA14 Linear Actuators | ![]() |
— | — |
Electrak 1 Linear Actuators | ![]() |
— | — |
Electrak 1SP | ![]() |
— | — |
Electrak GX | ![]() |
— | — |
AC Linear Actuators | |||
Electrak LA24 Linear Actuators | ![]() |
— | — |
Electrak 205 Linear Actuators | ![]() |
— | — |
Non-Driven Linear Actuators | |||
Electrak FA14 Linear Actuators | ![]() |
— | — |
Rodless Units Linear Actuators (Loadmaster LM80) | |||
Loadmaster LM80 | ![]() |
— | — |
Rotary Actuators | |||
Rotary Actuators DGB | ![]() |
— | — |
Legacy Linear Actuators | |||
![]() |
— | — | |
Electrak Pro Linear Actuators | ![]() |
— | — |
Electrak 5 | ![]() |
— | — |
Electrak 10 | ![]() |
— | — |
WhisperTrak Linear Actuators | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].