Skip to content Skip to navigation

Thomson Technical Articles

English

Actuators

North America (NA)
Smart Actuators Deliver on the Promise of Industry 4.0 2019-06-05
Smart Actuators Drive a New Generation of Harvesters 2018-09-19
Self-Synchronizing Actuators Simplify the Automation of Large or Awkward Loads 2018-08-13
Emergence of Smart Actuators Signals towards Maintenance 4.0 2018-03-02
Smart, Rugged Actuators Help Paraplegic Motorcyclist Get on the Road Again 2018-02-26
The Maintenance Engineer’s Guide to Industrial Actuators 2018-02-20
Smart Actuators Meet Increasing Demand for Greater Connectivity, Application Flexibility and Cost Efficiency 2017-09-29
Q&A with Thomson - Lifts and hoists: Vertical linear motion designs reach new heights 2017-08-14
Electromechanical Actuators with Embedded CAN Bus Support Mark New Era of Clean, High-Performance Operation in Mobile Off-Highway Applications 2017-03-22
Technology and Design Advances Drive Trend Towards Electromechanical Actuation 2017-02-28
Comprehensive Environmental Testing Delivers Performance Advantages on Electromechanical Actuators 2017-02-18
Electromechanical Linear Actuators Give Heavy Duty Off-Highway Vehicle Engine Hoods a Welcome Lift 2016-08-16
The Toughest Yet – Max Jac Heavy Duty Linear Actuator 2016-06-17
Tough Actuator Ideal for Use in Amazone Intelligent Fertilizer Spreading System 2016-01-16
Onboard Electronics Make Linear Actuators Safer - Smarter 2016-01-07
Electric Throttle Actuators: An easy way to increase the efficiency and functionality of equipment with mechanical diesel... 2015-04-14
Trends in Specifications for Industrial Linear Actuators 2015-01-26
Linear Actuators for Throttle Control in Off Highway Vehicles 2013-11-15
Smart Actuators Bring Big Benefits to Utility and Other Off-Highway Vehicles 2012-05-15
Choosing Between Electromechanical and Fluid Power Precision Linear Actuators 2012-05-01
Debunking the Myths of Hydraulic to Electric Actuator Conversion 2007-09-01
Off Highway Earth Moving Equipment - moving trucks had become so enormous… 2006-09-14
Mobile Actuators Reach Lofty Goals - off-highway vehicle manufactures… 2005-05-01
Europe
Smart Actuators Drive a New Generation of Harvesters 2018-06-21
Smart Actuators Meet ncreasing Demand for Greater Connectivity, Application Flexibility and Cost Efficiency 2017-12-28
Smart Actuators Deliver on the Promise of Industry 4.0 2017-12-12
Technology and Design Advances Drive Trend Towards Electromechanical Actuation 2017-04-10
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-07-19
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-01-20
Technology and Design Advances Drive Trend Towards Electromechanical Actuation 2016-01-08
Trends in Specifications for Industrial Linear Actuators 2015-04-08
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2015-01-04
Electric Throttle Actuators: An easy way to increase the efficiency and... 2014-09-19

Ball, Lead, Glide Screws

North America (NA)
Cutting Costs and Production Time in Large-Scale CNC 2018-03-08
Thomson Industries Helps Research Team Develop Revolutionary Designs of Tesla Coils 2017-08-16
Inch vs. Metric Ball Screws: Are You Asking the Right Questions? 2017-10-20
Ball Screw Drunkenness: Debunking the Myth for Miniature Applications 2017-02-28
Why Lead Screw Motor Connection Methods Matter 2016-07-06
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2016-01-14
Ball Screws – A High Load Motion Control Solution 2016-01-04
Top ballscrew trends: More capacity and miniaturization 2015-12-23
Revisiting High Load Motion Control (NA) 2015-12-17
Don’t Rule Out Lead Screws 2015-01-27
New Thomson Motorized Lead Screw Range Offers More Thrust, Smaller... 2014-11-03
Equivalent Operating Load - Calculating Ball Screw Life 2013-03-01
Selecting and Sizing Ball Screw Drives 2012-12-21
Why Lead Screws are the Best Fit for many Linear Motion Applications 2012-04-30
Specifying, Selecting and Applying Linear Ball Screw Drives 2011-12-29
Lead Screws Q&A - Application Considerations 2011-10-07
Advancements in Ball Bearings Used for Critical High Tech Applications 2010-11-01
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2010-01-01
Ball Screws Go Green - the three “R’s”; Reduce, Re-use, and Recycle... 2009-02-01
Ball Screws and Lead Screws – The Real World Difference - there’s a trade-off between…. 2009-01-01
The Pressure Velocity (PV) Relationship for Lead Screws 2007-07-01
Lead Screw Coatings - advanced materials and coatings allow… 2006-01-01
Lead Screws, High temperatures, High Loads…and Plastic Nuts? 2005-01-01
Europe
High Load Ball Screws – The Motion Control Solution with Higher Load Density 2018-09-01
Thomson Industries Helps Research Team Develop Revolutionary Designs of Tesla Coils 2018-03-05
Correct Lubrication is Vital to Ball Screw Life 2016-04-06
High Load Ball Screws – The Motion Control Solution 2016-01-05
Revisiting High Load Motion Control (UK) 2015-12-17
Don’t Rule Out Lead Screws 2015-01-28
Correct Lubrication is Vital to Ball Screw Life 2015-01-07
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2015-01-04
Elegantly Simple - A New Linear Motion Solution that Saves Costand Space 2014-01-01

Motorized Lead Screws

North America (NA)
Why Lead Screw Motor Connection Methods Matter 2016-01-19

German

Linear- und Präzisionslinearaktuatoren

Smarte Aktuatoren in einer neuen Generation von Erntemaschinen 2018-05-16
Gesenkte Kosten und Produktionszeiten für CNC im ganz großen Stil 2018-08-17
Smarte, robuste Aktuatoren helfen querschnittsgelähmten Motorradfahrer wieder auf die Straße 2018-05-09
Smarte Aktuatoren unterstützen die Umsetzung von Industrie 4.0 2017-12-12
Integrierte Elektronik – mehr Sicherheit und Intelligenz für Linearaktuatoren 2017-12-04
Hohe Punktzahlen beim jährlichen Traktoren-Konstruktionswettbewerb für die elektronische Drosselklappenregelung des Iowa State University Ingenieurteams 2017-12-01
Elektromechanische Antriebe durch technologische und konstruktive Fortschritte verstärkt im Trend 2017-04-10
Smarte Aktuatoren erfüllen die steigende Nachfrage nach mehr Konnektivität, Flexibilität und Kosteneffizienz 2017-09-29
Elektromechanische Aktuatoren mit eingebetteter CAN-Bus-Unterstützung: Eine neue Ära umweltfreundlicher, leistungsstarker Antriebe in mobilen Arbeitsmaschinen 2017-06-22
Wichtige Tipps zur Planung von Linearsystemen in Rauen Umgebungen 2016-11-28
Mehr Effizienz bei königlichem Forschungsprojekt durch Thomson-Aktuatoren 2016-07-19
Richtig geschützt? Elektrozylinder bewähren sich in mobilen Arbeitsmaschinen durch umfassend geprüften Schutzvor... 2016-06-17
Elektromechanische Antriebe durch technologische und konstruktive Fortschritte verstärkt im Trend 2016-02-04
Integrierte Elektronik – mehr Sicherheit und Intelligenz für Linearaktuatoren 2016-02-03
Elektrische Drosselklappen‐Aktuatoren: Ein einfacher Weg zu mehr Effizienz und Funktionalität... 2016-01-18
Trends bei industriell genutzten Linearaktuatoren 2016-01-17
Hochrobuster Aktuator als ideale Lösung für neuesten intelligenten Amazone-Düngemittelstreuer 2016-01-14
“Großer Trend zur Umrüstung” 2015-01-01
Reibungsarmes, selbst ausrichtendes Ball-Bushing- Miniaturlager optimiert die Genauigkeit einer Wärmebildkamera. 2014-12-05
Zuverlässige Antriebstechnologie als Voraussetzung moderner medizinischer Bildgebung 2013-06-02
Gelände-Erdbaumaschinen 2012-09-26
Intelligente Aktuatoren bringen Vorteile für Nutz- und sonstige Geländefahrzeuge 2012-09-25
Wählen zwischen elektromechanischen und fluidtechnischen linearen Aktuatoren in der Entwick... 2012-09-24
Wir decken Mythen hinsichtlich der Umstellung von hydraulischen auf Elektrische Aktuatoren auf 2012-09-23
Eine Frage des Prinzips - Elektronmechanische Aktuatoren, Hydraulik, Pneumatik 2010-07-01

French

Systèmes de mouvement linéaire

Mouvement linéaire à longue course 2013-08-21
back to top