Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
In diagnostic imaging and treatment systems, precision and reliability are non-negotiable. Whether it’s patient positioning, fluid injection control or scanner motion, Thomson solutions help you achieve the smooth, quiet and repeatable movement required for accurate imaging and patient comfort.
Our linear motion solutions are engineered for long life, low noise and repeatability, providing you the advantages needed for safety, uptime and consistent performance in clinical environments.
For the complex motion paths inside scan head assemblies, Thomson Profile Rail Linear Guides provide the rigidity and smoothness needed for vibration-free operation. Our engineers collaborate on white-sheet custom mechanisms and pre-assembled motion systems that simplify your design and reduce integration time.
With sizes as small as 5 mm, these guides and carriages are ideal for retrofitting into existing systems or designing into new ones.
More InformationPrecise dosage control depends on motion systems that perform flawlessly under continuous use. Thomson Precision Ball Screws deliver exceptional repeatability, smooth operation and maximum uptime to ensure reliable injection performance.
Rolled and ground thread screws are available in both imperial and metric sizes with our patented zero backlash nut technology.
More InformationQuiet, stable motion enhances patient comfort and image quality alike. Thomson Profile Rail Linear Guides, Precision Ball Screws and Linear Ball Bushing Bearings deliver precise positioning and increased load capacity for smooth, effortless patient handling.
With sizes as small as 5 mm, these guides and carriages are ideal for retrofitting into existing systems or designing into new ones.
More InformationRolled and ground thread screws are available in both imperial and metric sizes with our patented zero backlash nut technology.
More InformationPre-assembled with ready-to-install stages that provide low friction and smooth, accurate motion.
More InformationOur 60 Case® LinearRace® shafts are manufactured to the highest quality standards for long life.
More Information
With sizes as small as 5 mm, these guides and carriages are ideal for retrofitting into existing systems or designing into new ones.
Rolled and ground thread screws are available in both imperial and metric sizes with our patented zero backlash nut technology.
Pre-assembled with ready-to-install stages that provide low friction and smooth, accurate motion.
Our 60 Case® LinearRace® shafts are manufactured to the highest quality standards for long life.
With sizes as small as 5 mm, these guides and carriages are ideal for retrofitting into existing systems or designing into new ones.
Rolled and ground thread screws are available in both imperial and metric sizes with our patented zero backlash nut technology.
Pre-assembled with ready-to-install stages that provide low friction and smooth, accurate motion.
Our 60 Case® LinearRace® shafts are manufactured to the highest quality standards for long life.