Skip to content Skip to navigation

Product Details

Thomson end support blocks clamp to the shaft to keep it in position. The blocks come with through mounting holes that can be used to bolt them to the mounting surface.  

End support blocks are available in two mounting configurations: 
  • Base mount
  • Flange mount

This video discusses the end support types

Base Mount

Base mount support blocks support the shaft parallel to the mounting surface. 

Shaft parallel to mounting

Base mount support blocks are available in either:
  • Standard height. Part numbers begin with SB.
  • Lower profile.  Part number begin with ASB.

Part numbers that have an “M” after SB or ASB have Metric diameter bores for use with Metric diameter shafting.  example SBM16 would be a standard profile block for use on 16mm shaft.

Base mount blocks

Flange Mount

Flange mount support blocks support the shaft perpendicular to the mounting surface. 

Shaft perpendicular to mounting

Flange mount Support Block part numbers begin with FSB.  These support blocks mount using the 4 through mounting holes.  One style is offered for inch size shafting.

Flange mount support block (FSB)

back to top