Skip to content Skip to navigation

Product Details

Product breadth

  • Whirled and rolled ball screw standard. Ground as an exception.
  • Different return systems in metal and plastic. Optimized for load and noise.
  • Sizes from 5 mm (0.187 in) to 160 mm (6 in) diameter.
  • Up to 16 meter (50 ft) length

Standard stocked items (Rolled screw line)

  • 108 different varieties of standard nuts in stock
  • 35 diameter and lead combinations
  • Different wiper systems to meet demands from metal chips to fine dust

Custom Design

  • Full custom screw nut and design
  • Production runs from one piece to high volume

More than 100 years experience in manufacturing and design

  • Combined experience of Thomson, Warner Electric and Neff

Application Experience

  • Deep knowledge of applications in verticals such as machine tools, medical, handling ...

We take the uncertainty out of the design and help the customer to build a better machine

back to top