KGF-N-5010-RH-E-EE - Product Superseded

Product KGF-N-5010-RH-E-EE is now a superseded item. We suggest replacing with item KGF-N-5010-RH-EE.

KGF-N-5010-RH-E-EE
KGF-N-5010-RH-E-EE

Ball Nut Only, KGF Style, 50 mm X 10 mm, RH, Flange, Wiper, 0.08 Nut Backlash, Maximum, Steel, 68.7 kN Load, Dynamic, Superseded


  • Nut Only, Screw Sold Separately
  • Replaced by KGF-N-5010-RH-EE in North America or in Europe part number 0215200041
  • See related product for replacement part

Dimensions

dimensions
DimensionValue
[D1]72 mm
[D4]90 mm
[D5]11 mm
[D6]110 mm
[G]M8x1 
[L1]10 mm
[L10]9 mm
[L2]97 mm
[L7]18 mm
[L9]8 mm
Ball Bearing Diameter7.14 mm
Diameter, Nominal Screw50 mm
Nut Backlash, Maximum0.08 mm
travel per shaft rev10 mm

Specifications

SpecificationsValue
Ball Bearing Quantity115 
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight2 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic68.7 kN
Load, Static, Maximum155.8 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: