SFB12-ABB

SFB12-ABB
SFB12-ABB

Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 0.75 in, Closed, Not Self-aligning, ABB, Flanged; Use with 0.75 in Diameter Class S Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Closed Pillow blocks are for use with END supported shafting.
  • For use with Class S shafting
  • Ball Bushing Bearings are included and factory installed in each Pillow Block
  • Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[A]2.375 in
[B]2.0625 in
[D]1.75 in
[E1]1.75 in
[E1] Tolerance± 0.010 in 
[F1]0.375 in
[G1]0.5 in
[G2] Access for Lubrication1/4-28 
[N]0.21 in 

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialAluminum; Plastic; Rubber 
Self AlignmentNot Self-aligning 
Single/TwinSingle 
Temperature Max250 °F
UPC Number662486249191 
Use with shafting ClassClass S 
Weight0.58 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic200 lbf

Get Quote

*Please fill out the information below so we can best assist you: