MRB0801 - Product Obsolete

Product MRB0801 is now an obsolete item.

MRB0801
MRB0801

Ball Nut & Screw Assembly, MRB Style, Ball Nut with Screw, Replaced by PRM product line, 8 mm X 1 mm, RH, Steel, 4150, 400 mm Long, Obsolete


  • Nut Only, Screw Sold Separately
  • See related product for replacement part

Dimensions

DimensionValue
Diameter, Nominal Screw8 mm
Length400 mm 
travel per shaft rev1 mm

Specifications

SpecificationsValue
MaterialSteel, 4150 
Temperature Max300 °F
Thread DirectionRH 

Get Quote

*Please fill out the information below so we can best assist you: