KGM-N-1205-RH-OO - Product Superseded

Product KGM-N-1205-RH-OO is now a superseded item. We suggest replacing with item KGM-N-1205-RH-00.

KGM-N-1205-RH-OO
KGM-N-1205-RH-OO

KGM-N-1205-RH-K-00, Ball Nut Only, KGM Style, 12 mm X 5 mm, RH, 0.08 Nut Backlash, Maximum, Steel, 4.4 kN Load, Dynamic, Superseded


  • Nut Only, Screw Sold Separately
  • Wiper not included (wiper not available on this size)
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm

Dimensions

dimensions
DimensionValue
[B]3 mm
[D1]20 mm
[L10]14 mm
[L2]24 mm
[L9]5 mm
[T]1.8 mm
Ball Bearing Diameter2 mm
Diameter, Nominal Screw12 mm
Nut Backlash, Maximum0.08 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
Ball Bearing Quantity60 
FlangeNot Available 
MaterialSteel 
Number of Circuits
PreloadOptional 
Return StyleChannel 
Temperature Max300 °F
Thread DirectionRH 
Weight0.03 kg
WiperNot available 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic4.4 kN
Load, Static, Maximum6.8 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: