EZF-4017

EZF-4017
Support Block

Support Block, Flanged Single Bearing Support, .664-32

Lead Time:  2 Weeks*
$352.14 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 85.85 mm (3.380 in)
B 102.36 mm (4.030 in)
C 82.55 mm (3.250 in)
D 8.74 mm (0.344 in)
D Counterbore 0.53
G1 33.53 mm (1.320 in)
J 16.00 mm (0.630 in)
L 2.5193 2.5185
M 7.92 mm (0.312 in)
Q 5.08 mm (0.200 in)

Specifications

Specification Value
End Journal Bearing Size 17 mm
Fixed/Floating (Simple) Floating
Thread .664-32
Total Weight 2.75 lbs

Get Quote

*Please fill out the information below so we can best assist you: