8115-448-024 - Product Obsolete

Product 8115-448-024 is now an obsolete item.

8115-448-024
8115-448-024

RM4005A (8115-448-024), Obsolete


  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

dimensions
DimensionValue
[A]3.01 in
[B]0.77 in
[C]2.283 in
[D]2.563 in
[F]1.303 in
[TH]M56 x 1.5 
Ball Bearing Diameter0.138 in
Diameter, Nominal Screw40 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
Ball Bearing Quantity304 
FlangeSold Seperately 
MaterialSteel 
Model CodeRM4005A 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: