8115-448-023 - Product Obsolete

Product 8115-448-023 is now an obsolete item.

8115-448-023
8115-448-023

Flange, Obsolete


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]3.706 in
[B]0.792 in
[C]0.433 in
[D]2.992 in
[TH]M56 x 1.5 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight0.71 kg

Get Quote

*Please fill out the information below so we can best assist you: