8115-101-009 - Product Obsolete

Product 8115-101-009 is now an obsolete item.

8115-101-009
8115-101-009

Wiper Kit for RM4005A, Obsolete


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Kit Contains: 2 wipers, 2 retaining rings
  • Kit consists of 2 wipers

Dimensions

dimensions
DimensionValue
[D1]2.008 in
[L1]0.11 in
[L2]0.169 in
[L3]0.169 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you: