5709582 - Product Superseded

Product 5709582 is now a superseded item. We suggest replacing with item 8105-448-014.

Recommend replacing screw and nut.

5709582
5709582

*BALLNUT,0.500X0.500,NP,RH, Obsolete


  • Nut Only, Screw Sold Separately
  • See Related product for a similar diameter and lead product. Review product specifications as there are design differences. New mating screw would be needed.

Dimensions

dimensions
DimensionValue
[TH]15/16-16 
Diameter, Nominal Screw0.5 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
UPC Number662486481997 
Weight0.27 lb
WiperNot available 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic786 lbf
Load, Static, Maximum4131 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: