8105-448-014

8105-448-014
Ball Nut

Ball Nut, 0.500 in X 0.500 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 929 lbf

Lead Time:  4 Weeks*
$337.80 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9096
Number Of Starts 2
Total Weight 0.27 lbs

Performance

Performance Value
Load, Dynamic 4,132 N (929 lbf)
Load, Static 18,460 N (4,150 lbf)

Get Quote

*Please fill out the information below so we can best assist you: