5707508 - Product Superseded

Product 5707508 is now a superseded item. We suggest replacing with item SBN10466.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.
5707508
5707508

BALLNUT,1.000X0.250,NP,RH,C1, Obsolete


  • Nut Only, Screw Sold Separately
  • See Related product for a similar diameter and lead product. Review product specifications as there are design differences. New mating screw would be needed.

Dimensions

DimensionValue
[TH]1.563-18 
Diameter, Nominal Screw1 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight0.81 lb
WiperSold Seperately 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic1612 lbf
Load, Static, Maximum13913 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: