5702649

5702649
5702649

WIPER KIT,1.000X0.250,SQ,BRUSH, Superseded

Lead Time:  N/A   *

  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Contains:
  • See related product for replacement part

Dimensions

dimensions
DimensionValue
[D1]1.586 in
[D2]1.5 in
[L1]0.188 in
[L2]0.156 in
Diameter, Nominal Screw1 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you: