25-513-420-1

25-513-420-1
25-513-420-1

RM060-19, Gearhead, Mount, Redimount Kit,


  • Housing and Sleeve

Dimensions

dimensions
DimensionValue
[D]2.953 
[F]2.76 in
[L]1.22 in
[P]2.378 in
Mounting ScrewM5 x 20 mm 
THREAD 'H' x DEPTH [in]M5x0.80-6H, 0.50 Dp 

Specifications

SpecificationsValue
Mounting ScrewM5 x 20 mm 
RediMount UsedRM060-19 

Performance

Performance Specifications
Ratio 20.000 Hour Life T Peak
NM [in-lb]
Tr
(1000 rpm)
Nm [in-lb]
Tr
(2000 rpm)
Nm [in-lb]
Tr
(3000 rpm)
Nm [in-lb]
Tr
(4000 rpm)
Nm [in-lb]
[] [] [] [] []
J
kg-cm2
[in-lb sec2*10-4]
Torsional Stiffness
Nm/arc-min
[in-lb/arc-min]
Max operating
temp
Min operating
temp
Torque
Capacity
Nm
Peak Torque
in-lb
IP rating Certifications
[] []
Speed
rpm
Axial Load
N [lb]

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?