05-113-330-10

05-113-330-10
05-113-330-10

Gearhead, Hub Sleeve, Accessory, HUB-SLEEVE-FINISHED DT60,


Dimensions

Specifications

SpecificationsValue

Performance

Performance Specifications
Ratio 20.000 Hour Life T Peak
NM [in-lb]
Tr
(1000 rpm)
Nm [in-lb]
Tr
(2000 rpm)
Nm [in-lb]
Tr
(3000 rpm)
Nm [in-lb]
Tr
(4000 rpm)
Nm [in-lb]
[] [] [] [] []
J
kg-cm2
[in-lb sec2*10-4]
Torsional Stiffness
Nm/arc-min
[in-lb/arc-min]
Max operating
temp
Min operating
temp
Torque
Capacity
Nm
Peak Torque
in-lb
IP rating Certifications
[] []
Speed
rpm
Axial Load
N [lb]

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?