Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Skonstruowane specjalnie do zastosowań w komputerowych urządzeniach peryferyjnych oraz maszynach biurowych, te sprzęgła i hamulce przeznaczone są do indeksowania, szybkich cyklów przełączania oraz napędów ze sprzęgłem wyporowym.
| PERFORMANCE | SP-2 | SP-4 | SP-5 | SP-6 |
|---|---|---|---|---|
| Tension de bobine | 12/24/90 VCC 115 VCA |
12/24/90 VCC 115 VCA |
12/24/90 VCC 115 VCA |
12/24/90 VCC 115 VCA |
| Couple statique Nm (lb-po) | 2.825 (25) | 13.56 (120) | 28.25 (250) | 56.5 (500) |
| Anti-dépassement max Capacité de soutien Nm (lb-po) |
1.13 (10) | 2.825 (25) | 6.78 (60) | 33.9 (300) |
| Inertie, Rotative kg-cm² (lb-po²) | 0.0252 (0.0086) | 0.1527 (0.0522) | 0.2859 (0.09774) | 5.85 (2.0) |
| Charge de roulement radial max. kg (lbs) | 3.4019 (7.5) | 5.8967 (13) | 14.061 (31) | 28.576 (63) |
| Vitesse de fonctionnement max RPM | 1500 | 1200 | 750 | 500 |
| Temps de réponse (msec) Tension allumée @ vitesse max |
25 | 30 | 30 | 60 |
| Poids kg (lbs) | 0.2495 (0.55) | 0.3992 (0.88) | 0.5987 (1.32) | 2.3995 (5.29) |
Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!
Select a wrap spring brake by family.
The nominal voltage required to operate the unit.
Nominal bore in the Brake or clutch. See the product detail page for actual dimensions.
The maximum torque that can be applied statically before damage occurs.
Roughly the width of the clutch/brake.
The location where the input torque is to be applied.
Number of detent positions (stops) per revolutions to enable the clutch or brake to be engaged or disengaged.
This part number is not available for sale online but may still be available for sale. Click here to contact Warner Electric.
Warner ElectricThis part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].