Skip to content Skip to navigation
SP Series Solenoid Actuated Clutches

SP Series Solenoid Actuated Clutches

Designed specifically for computer peripheral and business machine applications, these clutches and brakes are suitable for indexing, rapid cycling, and positive displacement clutching drives.

 

 

SA250 is our SP2 with a U-Shape Bracket
SA500 is our SP5 with a U-Shape Bracket

Overview

Specifications:

PERFORMANCE SP-2 SP-4 SP-5 SP-6 
Coil Voltage 12/24/90 VDC
115 VAC
12/24/90 VDC
115 VAC
12/24/90 VDC
115 VAC
12/24/90 VDC
115 VAC
Static Torque  Nm (lb-in) 2.825 (25) 13.56 (120) 28.25 (250) 56.5 (500)
Max Anti-overrun 
Holding Capacity  Nm (lb-in)
1.13 (10) 2.825 (25) 6.78 (60) 33.9 (300)
Inertia, Rotary  kg-cm² (lb-in²) 0.0252 (0.0086) 0.1527 (0.0522) 0.2859 (0.09774) 5.85 (2.0)
Max Radial Bearing Load  kg (lbs) 3.4019 (7.5) 5.8967 (13) 14.061 (31) 28.576 (63)
Max Operating Speed  RPM 1500 1200 750 500
Response Time  (msec)
Voltage On @ full speed
25 30 30 60
Weight  kg (lbs) 0.2495 (0.55) 0.3992 (0.88) 0.5987 (1.32) 2.3995 (5.29)

SP Series Highlights

  • Low cost
  • Trouble-free design for long life
  • Complete package for immediate installation
  • High torque
  • Standard hub input; shaft input special

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Input

Rotation

Stops

Options

back to top