Skip to content Skip to navigation

Attuatori lineari Thomson offrono diverse soluzioni per molte applicazioni. With both standard and customizable stroke lengths up to 915 mm (36 in), these families can provide full load forces as high as 8800 N (2000 lbf).  Disponibile nei modelli con tensione sia DC (12, 24, 36) che AC (115, 230, 400) , questi attuatori possono essere forniti con una vasta selezione di controlli ed accessori.

Panoramica

Lascia Che Thomson Ti Aiuti Nella Tua Scelta!

Letteratura

Opuscoli
Electrak HD Linear Actuator 2887 KB Email
Electrak HD Linear Actuator 1948 KB Email
Electrak HD Linear Actuator 2894 KB Email
Electrak HD Linear Actuator 2884 KB Email
Electrak HD Linear Actuator 2860 KB Email
Electrak HD Linear Actuator 2028 KB Email
带后部安装法兰的Electrak® HD 1460 KB Email
Electrak HD Linear Actuators - Tested to Endure! 918 KB Email
Electrak HD Linear Actuators - Tested to Endure! 1777 KB Email
Electrak HD Linear Actuators - Tested to Endure! 1783 KB Email
Electrak HD Linear Actuator with Rear Mounting Flange 468 KB Email
Electrak HD Linear Actuator with Rear Mounting Flange 468 KB Email
Electrak LL Linear Actuator 1247 KB Email
Electrak LL Linear Actuator 1243 KB Email
Electrak MD Linear Actuators 2263 KB Email
Electrak MD Linear Actuators 2263 KB Email
Electrak MD Linear Actuator 3002 KB Email
Electrak MD Linear Actuators 2565 KB Email
Attuatore per valvola a farfalla Electrak 631 KB Email
Attuatore per valvola a farfalla Electrak 2016 KB Email
Attuatore per valvola a farfalla Electrak 2018 KB Email
Attuatore per valvola a farfalla Electrak 2675 KB Email
Attuatore per valvola a farfalla Electrak 2530 KB Email
Attuatore per valvola a farfalla Electrak 2493 KB Email
Attuatore per valvola a farfalla Electrak 2487 KB Email
Attuatore per valvola a farfalla Electrak 2670 KB Email
Attuatore per valvola a farfalla Electrak 2508 KB Email
Max Jac Electric Linear Actuators Brochure 1800 KB Email
Max Jac Electric Linear Actuators Brochure 1801 KB Email
Max Jac Electric Linear Actuators Brochure 811 KB Email
Smart Actuation 2464 KB Email
Smart Actuation 2520 KB Email
Smart Actuation 2426 KB Email
Smart Actuation 2530 KB Email
Stepper Motor Linear Actuators 3276 KB Email
Stepper Motor Linear Actuators 4041 KB Email
Max Jac Electric Linear Actuators Brochure 1807 KB Email
Thomson Electrak® Marine Actuators 1491 KB Email
WhisperTrak Electric Linear Actuators 874 KB Email
WhisperTrak Electric Linear Actuators 875 KB Email
WhisperTrak Electric Linear Actuators 877 KB Email
Warner Linear B-Track Actuators 487 KB Email
Warner Linear B-Track Actuators 487 KB Email
Warner Linear B-Track Actuators (mini brochure) 218 KB Email
Warner Linear B-Track Actuators (mini brochure) 219 KB Email
Warner Linear H-Track Actuators 224 KB Email
Warner Linear H-Track Actuators 224 KB Email
Warner Linear H-Track Actuators 2351 KB Email
Manuali
AC-063 Actuator Control Installation 76 KB Email
AC-247 ELS Actuator Control Installation 134 KB Email
DCG Actuator Control Installation 109 KB Email
DCG Actuator Hand & Motor Control Installation 143 KB Email
Electrak 1 Series Installation & Operation Manual 2222 KB Email
Electrak 2 Series Installation & Operation Manual 662 KB Email
Electrak 5 Series Installation & Operation Manual 1608 KB Email
Electrak 5 Actuator Repair Kit Installation & Operation 694 KB Email
Electrak 10 Series Installation & Operation Manual 1131 KB Email
Electrak 10 Actuator Repair Kit Installation & Operation 570 KB Email
Electrak 100 Series Installation & Operation Manual 1668 KB Email
Electrak E150 Series Installation & Operation Manual 520 KB Email
Electrak 205 Series Installation & Operation Manual 1695 KB Email
Electrak 205 Actuator Repair Kit Installation & Operation 556 KB Email
Electrak HD Series Installation & Operation Actuator Manual 1913 KB Email
Electrak HD Series Installation & Operation Actuator Manual 1913 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2148 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2941 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2357 KB Email
Electrak LA-FA-IA Installation Manual 1596 KB Email
Electrak LA-FA-IA Installation Manual 282 KB Email
Electrak Marine "DM" Series Installation & Operation Manual 1488 KB Email
Electrak MD Series Installation & Operation Actuator Manual 927 KB Email
Electrak MD Series Installation & Operation Actuator Manual 927 KB Email
Electrak MD Series Installation & Operation Actuator Manual 1110 KB Email
Electrak PPA-AC/DC Installation 1450 KB Email
Electrak Throttle Installation and Operation Manual 697 KB Email
Electrak Throttle Installation and Operation Manual 698 KB Email
Electrak E050-Q050 Installation Manual 81 KB Email
LoadMaster 80 Actuator Installation 304 KB Email
Magnetic Sensor Installation 425 KB Email
Max Jac Electric Linear Actuator Installation Manual 404 KB Email
Motor Mounting on a Linear Motion System or Precision Linear Actuator with RediMount™ Flange 298 KB Email
Motor Mounting on a Linear Motion System or Precision Linear Actuator with RediMount™ Flange 299 KB Email
Stepper Motor Linear Actuators Driving Guide 807 KB Email
WhisperTrak Electric Linear Actuators Installation Manual 498 KB Email
WhisperTrak Electric Linear Actuators Installation 498 KB Email
Warner S-Track & B-Track Linear Actuator Installation Instructions 766 KB Email
Warner H-Track Linear Actuator Installation Instructions 512 KB Email
Warner H-Track Linear Actuator Installation Instructions 512 KB Email

Technical Articles

Electromechanical Linear Actuators Give Heavy Duty Off-Highway Vehicle Engine Hoods a Welcome Lift 2016-08-16
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-07-19
Comprehensive Environmental Testing Delivers Performance Advantages on Electromechanical Actuators 2017-02-18
The Toughest Yet – Max Jac Heavy Duty Linear Actuator 2016-06-17
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-01-20
Tough Actuator Ideal for Use in Amazone Intelligent Fertilizer Spreading System 2016-01-16
Custom Cart with Height Adjustment Helps Videojet Improve First Pass Yield 2016-01-15
Technology and Design Advances Drive Trend Towards Electromechanical Actuation 2016-01-08
Onboard Electronics Make Linear Actuators Safer - Smarter 2016-01-07
Electric Throttle Actuators: An easy way to increase the efficiency and functionality of equipment with mechanical diesel engines. 2015-04-14
2015-04-08
Trends in Specifications for Industrial Linear Actuators 2015-01-26
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2015-01-04
Electric Throttle Actuators: An easy way to increase the efficiency and... 2014-09-19
Linear Actuators for Throttle Control in Off Highway Vehicles 2013-11-15
Smart Actuators Bring Big Benefits to Utility and Other Off-Highway Vehicles 2012-05-15
Choosing Between Electromechanical and Fluid Power Precision Linear Actuators 2012-05-01
Debunking the Myths of Hydraulic to Electric Actuator Conversion 2007-09-01
Off Highway Earth Moving Equipment - moving trucks had become so enormous… 2006-09-14
Mobile Actuators Reach Lofty Goals - off-highway vehicle manufactures… 2005-05-01

Find a Part

Modelli CAD

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads
Linear Actuators 2D/3D Interactive Models
Warner Actuators
Electrak HD Linear Actuators
Electrak Throttle Linear Actuators
Max Jac Heavy Duty Linear Actuators
DC Linear Actuators
AC Linear Actuators
Non-Driven Linear Actuators
Rodless Units Linear Actuators (Loadmaster LM80)
Rotary Actuators
Legacy Linear Actuators
back to top