Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's 2DB (SuperSlide) positioning table is a continuously supported system designed for rigid applications moving medium to heavy duty loads. The table comes from the factory pre-aligned and preassembled for immediate installation with mounting screws through the base. An integrated ball or lead screw assembly with standard NEMA motor mounting is supported in a dual LinearRace® Rail package.
| Specifications / Shaft Size | 2DB08 | 2DB12O | 2DB12J | 2DB16O | 2DB16J |
|---|---|---|---|---|---|
| Profile size (WxH): in (mm) |
4.50 x 1.625 (114.3 x 41.28) |
6.00 x 2.125 (152.4 x 53.98) |
6.00 x 2.562 (152.4 x 65.08) |
7.5 x 2.625 (190.5 x 66.68) |
7.5 x 3.062 (190.5 x 77.78) |
| Screw Type | Leadscrew | Ball screw | |||
| Carriage | integrated | integrated | integrated | modular | |
| Maximum Stroke Length: in (mm) |
41 (1041) | 63 (1600) | 63 (1600) | 84.5 (2146) | 84.5 (2146) |
| Maximum Linear Speed: in/s (mm/s) |
33.3 (850) | 10.0 (254) | 25.0 (635) | 8.3 (211) | 41.67 (1058) |
| Maximum Acceleration: in/s2 (m/s2) |
385 (9.8) | 385 (9.8) | 385 (9.8) | 385 (9.8) | 385 (9.8) |
| Maximum Dynamic Load (Fx): lbf (N) |
20 (89) | 190 (845) | 375 (1668) | 350 (1557) | 350 (1557) |
| Maximum Dynamic Load (Fy): lbf (N) |
168 (747.3) | 1058 (4706) | 1058 (4706) | 1777 (7904) | 1777 (7904) |
| Maximum Dynamic Load (Fz): lbf (N) |
336 (1495) | 2115 (9408) | 2115 (9408) | 3555 (15813) | 3555 (15813) |
| Maximum Dynamic Torque (Mx): lb-in (Nm) |
500 (56.5) | 4150 (469) | 4150 (469) | 8850 (999.9) | 8877 (1003) |
| Maximum Dynamic Torque (My): lb-in (Nm) |
500 (56.5) | 4150 (469) | 4150 (469) | 8450 (954.7) | 8098 (915) |
| Maximum Dynamic Torque (Mz): lb-in (Nm) |
250 (28.3) | 2071 (234) | 2071 (234) | 4195 (474) | 4053 (458) |
| Max Input Speed: RPM | 2000 | 3000 | 3000 | 2500 | 2500 |
| Max Drive Shaft Force: lbf (N) |
50 (222) | 120 (533) | 120 (533) | 120 (533) | 120 (533) |
| Max Drive Shaft Torque: lb-in (Nm) |
3.54 (.40) | 6.73 (.76) | 33.19 (3.75) | 12.93 (1.46) | 30.98 (3.5) |
| Accuracy: in/12 in (mm/300mm) |
.007 (.18) | .002 (<.050) | .002 (<.050) | .002 (<.050) | .002 (<.050) |
| Operating Temperature: °C (°F) |
-4 to 176 (-20 to +80) | ||||
| Screw Diameter: in (mm) |
0.375 (9.525) | 0.5 (12.7) | inch dia: 0.5 in metric dia: 12 mm |
inch: 0.75 metric: 0.20 |
0.631 (16) 0.750 (19) |
| Screw Lead: in (mm) |
0.1/0.25/0.5 /0.75/1 (2.54/6.35/ 12.7/19/25.4) |
inch leads: 0.2 in metric leads: 5.0 mm |
0.5 (12.7) | inch leads: 0.2 in metric leads: 5.0 mm |
0.5 (12.7) 1.0 (25.4) |
| Weight: lb (kg) of unit with zero stroke of every 100 mm of stroke of each carriage |
5.93 (2.69) 1.16 (0.53) 1.89 (0.86) |
13.17 (5.97) 2.30 (1.04) 4.29 (1.95 |
13.58 (6.16) 2.30 (1.04) 4.85 (2.2) |
26.74 (12.13) 3.86 (1.75) 8.61 (3.91) |
25.73 (11.67) 3.86 (1.75) 7.70 (3.49) |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.
