WM12D010-05000-06465-M709-30

WM12D010-05000-06465-M709-30
WM12D010-05000-06465-M709-30

Linear Unit, WM120, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 5000 mm Stroke, 6465 mm Overall Length, 10 mm Travel Per Shaft Rev, 0.5 m/s Maximum Linear Speed, Superseded

Lead Time:  5 Weeks   *

  • Can be installed in any orientation
  • Patented guide system
  • Patented self-adjusting plastic cover band
  • Patented screw support system

Dimensions

DimensionValue
[Smax] Stroke5000 mm
Ltot6465 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
DriveBall Screw 
GuideBall 
Profile size (width × height)120 x 120 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft OrientationInline 

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.5 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you: