7820494 - Product Obsolete

Product 7820494 is now an obsolete item.

7820494
7820494

KIT,SPR B/N & CMPT(1.250X.200), Obsolete


  • Nut Only, Screw Sold Separately
  • No Direct Replacement

Dimensions

DimensionValue
[d1] Major Diameter1.234 in
[d2] Root Diameter1.115 in
Diameter, Nominal Screw1.25 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
Number of Circuits
PreloadSkip Lead Preload 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic1800 lbf
Load, Static, Maximum16625 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: