5700984 - Product Obsolete

Product 5700984 is now an obsolete item.

5700984
Ball Screw

Ball Screw, Thread Direction: Right Hand, Number Of Starts:


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 31.75 mm (1.250 in)
D2 26.67 mm (1.050 in)
D3 25.00 mm (0.984 in)

Specifications

Specification Value
Threaded Screw Length 72.00 in
Material Alloy Steel
Thread Type Ground

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: