5706736 - Product Obsolete

Product 5706736 is now an obsolete item.

5706736
5706736

(see 5706740 cut 24.50") .50x.50x24.50, Obsolete


  • Screw only, No Ball nut
  • Legacy Product
  • Legacy Product
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
Standard Lead Accuracy ±0.004 in/ft

Specifications

SpecificationsValue
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±0.004 in/ft
Temperature Max300 °F

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: