- Home
- Products
-
Part Numbers
-
True Planetary Gearheads
-
EverTRUE
-
ET018
- 52-118714-E735
52-118714-E735
Can't find what you're looking for? Go to the Product Selector
52-118714-E735
ET018-010-0-RM180-71, Gearhead, True Planetary, EverTRUE, Size 18, 10:1 Ratio, 4 arc-minutes Backlash, Spur gearing, Continuous Duty, Inline Stainless Steel Output Shaft, Anodized Aluminum Housing
-
The EverTrue True Planetary®, RediMount compliant gearhead is designed to run in a continuous duty cycle. This continuous duty gearhead is lubricated for life and rated to last a minimum of 30,000 hours in a 24 hour/day, 7 day/week application.
-
Lubricated for life - no maintenance.
-
3 times the life - all units rated at 30,000 hours life.
Dimension | Value |
[L] | 136 mm |
AD | 3.6 in |
Specifications | Value |
Backlash | 4 arc-minutes |
Bolt Tightening Torque - Final | 125 Nm |
Bolt Tightening Torque - Pre | 6.3 Nm |
Duty | Continuous Duty |
Efficiency | 95% |
Flange Square | 180 mm |
Helical Crowned | Spur gearing |
Housing Material | Stainless Steel/Anodized Aluminum |
inline, Right angle | Inline |
Material | Stainless Steel Output Shaft, Anodized Aluminum Housing |
Number of Stages | 1 |
Ratio :1 | 10 |
RediMount Used | RM180-71 |
RPM Maximum, Input | 5000 RPM |
RPM Maximum, Output | 500 RPM |
Shaft - Single/Dual/Hollow | Single |
Shaft material | Stainless Steel Output Shaft |
UPC Number | 662486865476 |
Washdown Compatible | No |
Weight | 40 kg |