20552F

20552F
Screw Acme Nut

Bronze Nut with Flanged Nut, Acme, Externally Threaded, 5 in dia. X 0.667 in Lead, Right Hand

Lead Time:  5 Days*

  • With mounting flange installed on bronze nut
  • Centralized thread form for smooth, no-wedging performance
  • High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 7.50 in (190.5 mm)
B Max 7.50 in (190.5 mm)
C 2.00 in (50.8 mm)
TH 7.066-8
Dimensions

Specifications

Specification Value
Screw Diameter 5.000 in (127.00 mm)
Lead 0.667 in (16.94 mm)
Nut Mounting Style Threaded
Nut Material Bronze
Max Axial Backlash 0.0220 in (0.559 mm)
Efficiency 26%
Max Temperature 350 °F (176.7 °C)
Weight 60.59 lbs (27.48 kg)

Performance

Performance Value
Max Dynamic Load 145,000.0 lbf (644,992.1 N)

Get Quote

*Please fill out the information below so we can best assist you: