75000

75000
Acme Nut Flanges

Circular mounting flange, Carbon Steel


  • Flanges provide an easy, low cost method to mount the load square and concentric to the acme screw
  • Must be secured to the acme nut
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions

Specifications

Specification Value
Nut Material Carbon Steel
Max Temperature 350 °F (176.7 °C)
Weight 0.00

Get Quote

*Please fill out the information below so we can best assist you: