Skip to content Skip to navigation

No matter how you define “customized” or “modified” as they relate to linear motion components, Thomson has your solution covered.

COUNT ON THOMSON FOR:

  • Dedication to collaboration
  • Building on our prior solution successes
  • Perseverance in exploring potential solutions
  • Access to expert knowledge and CAD models
  • Consistent, high-frequency communication
  • Following through on an agreed-upon plan
  • Delivery quick prototypes
  • Maintaining a close eye on budget
Select any of the product categories below to learn more about our capabilities and optimizing your design with custom solutions: 

Ready to start your project or have questions now?

Call 540-633-3549 or click on any of the options below to connect with an engineer:

CUSTOM SOLUTION EXAMPLES

客户类型: 患者搬运OEM
产品/应用:病人病床轮锁,可将治疗台安全地抬离地面
设计挑战和考虑因素: 客户的原始设计是一种两件式解决方案,在梯形丝杠和超大轴颈接缝处存在受力问题
Thomson 解决方案: 采用超大轴颈的0.625英寸直径 x 0.100英寸梯形丝杠作为一件式结构。该组件具有更坚固的结构,不仅可以承受重载,还可以延长生命周期。 
结果:客户批准并订购了这一独特设计,解决了其负载问题

客户类型: 工业OEM
产品/应用:高层建筑窗锁
设计挑战和考虑因素: 为了增加窗户功能的平滑度并实现窗锁组件的现代化,客户寻求将摩擦元件改为滚动元件
Thomson 解决方案: 一体式铝制机加工支撑导轨,具有超薄 整体尺寸紧凑的特点,适合窗锁位置的狭小空间 
结果:60 Case® 导轨不仅解决了锁具设计的空间狭小这一难题,而且使窗户运动更顺畅

客户类型: 工业OEM
产品/应用:列车门移动
设计挑战和考虑因素: 为了在空间受限的门内正确维护轴承,客户必须完全拆卸门和直线单元,才能每季度更换一次轴承
Thomson 解决方案: 采用两件式铝制支架和分体式轴承设计,安装更方便,无需拆卸整个直线单元 
结果:客户无需拆卸单元即可更快地安装轴承,从而将维护时间缩短了50%

back to top