Skip to content Skip to navigation

Product Details

Our precision linear actuators are grouped into 3 families.
  • ECT series
  • T-Series
  • PC series
Below is a overview of those three product families.

ECT Parallel and ECT inline actuator

ECT Series

  • Asynchronous, three-phase AC motor or brushless AC servo motor
    • Parallel or inline motor
    • Belt gear, planetary gear or direct drive
  • Ball screw drive
  • Slide guides
  • Extruded, anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard-chromed steel extension tube
  • Can be installed in all directions
  • IP65 as standard
  • Washdown-protected versions available
  • Mounting accessories according to hydraulic cylinder standards available
  • Stroke up to 2000 mm
  • Load capacity up to 38,000 N

T series examples

T Series

Same as ECT Series except:
  • Motor not included.
  • Supplied with RediMount™ motor mounting kit.
  • Load capacity up to 60,000 N

PC Series parallel and inline actuator

PC Series

  • Motor not included.
  • Supplied with RediMount™ motor mounting kit. 
  • Parallel or inline style
  • Stainless steel extension tube
  • Ball screw drive
  • IP65 as standard
  • Stroke up to 1200 mm
  • Load capacity up to 6,000 N
back to top