Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's Z2/Z3 (MovoZ - Discontinued) telescopic linear units are designed as lifting columns and can be used invertical, horizontal, and upside-down applications (Z2 models only). The space-saving actuation system offers a number of features that enable precise, smooth motion. The units come in either a double profile (Z2) or a triple profile (Z3).
| Specifications / Shaft Size | Z2 | Z3 |
|---|---|---|
| Profile Size (w x h): mm (in) | 188 x 150 (7.4 x 5.9) | 188 x 150 (7.4 x 5.9) |
| Type of Screw | ball screw with single nut | ball screw with single nut |
| Max Stroke (Smax): mm (in) | 1500 (59) | 1500 (59) |
| Max Speed: m/s (in/s) | 1.25 (49) | 1.25 (49) |
| Max Acceleration: m/s2 (in/s2) | 8 (315) | 8 (315) |
| Repeatability: ± mm (in) | 0.1 (0.004) | 0.1 (0.004) |
| Max Input Speed: rpm (rev/s) screw diameter/lead (mm) 25/10, 25/25 screw diameter/lead (mm) 32/20 |
3000 (50) 2500 (42) |
3000 (50) 2500 (42) |
| Temperature Range: °C (°F) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) |
| Max Dynamic Load (Fz): N (lbf) screw diameter/lead (mm) 25/10, 25/25 screw diameter/lead (mm) 32/20 |
5000 (1124) 7500 (1686) |
5000 (1124) 7500 (1686) |
| Max Dynamic Load Torque (Mx): Nm (lbf-in) complete unit |
700 (6196) | 2000 (17702) |
| Max Dynamic Load Torque (My): Nm (lbf-in) complete unit |
700 (6196) | 2000 (17702) |
| Max Dynamic Load Torque (Mz): Nm (lbf-in) complete unit |
330 (2921) | 330 (2921) |
| Max Drive Shaft Force (Frd): N (lbf) screw diameter/lead (mm) 25/10, 25/25 screw diameter/lead (mm) 32/20 |
1000 (225) 1200 (270) |
1000 (225) 1200 (270) |
| Max Drive Shaft Torque (Mta): Nm (lbf-in) screw diameter/lead (mm) 25/10, 25/25 screw diameter/lead (mm) 32/20 |
45 (398) 93 (823) |
45 (398) 93 (823) |
| Screw Versions (diameter / lead): mm (in) | 25/10 (1.0/0.4) 25/25 (1.0/1.0) 32/20 (1.3/0.8) |
25/10 (1.0/0.4) 25/25 (1.0/1.0) 32/20 (1.3/0.8) |
| Weight: kg (lb) of unit with zero stroke, ball screw ø25mm of unit with zero stroke, ball screw ø32mm of every 100 mm of stroke, ball screw ø25mm of every 100 mm of stroke, ball screw ø32mm |
19.0 (41.9) 23.64 (52.1) 2.50 (5.5) 2.80 (6.2) |
21.14 (46.6) 22.65 (49.9) 4.20 (9.3) 4.50 (9.9) |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1573 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Movopart M50 Sizing & Selection Calculation (Release 10) | 412 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB | |
| Handling Components | 3743 KB | |
| Handling Components | 2030 KB | |
| Handling Components | 3472 KB |
| MovoZ Z2 Installation and Service | 459 KB | |
| MovoZ Z3 Installation and Service | 547 KB |
