Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's 2HB (AccuSlide) is a high performance slide table based on Thomson's continuously supported, ProfileRail system using square rail technology. The units are designed to absorb extremely high load torques and offer superior performance life in difficult applications.
| Specifications / Shaft Size | 2HB10 | 2HB20 |
|---|---|---|
| Profile size (width x height): mm (in) | 100 x 60 (3.9 x 2.4) | 200 x 90 (7.9 x 3.5) |
| Max Stroke Length: mm (in) | 1375 (54.13) | 2760 (108.7) |
| Max Linear Speed: m/s (in/s) | 0.47 (18.5) | 0.75 (29.5) |
| Max Acceleration: m/s2 (in/s2) | 9.8 (386) | 9.8 (386) |
| Repeatability: ± mm (in) | 0.005 (0.0002) | 0.005 (0.0002) |
| Max Input Speed: rpm (rev/s) | 2800 (46.7) | 1800 (30) |
| Operation Temperature Limits: °C (°F) | -20 to 80 (-4 to 176) | -20 to 80 (-4 to 176) |
| Max Dynamic Load Fx: N (lbf) | 2100 (472) | 4697 (1056) |
| Max Dynamic Load Fy: N (lbf) | 8000 (1798) | 34000 (7644) |
| Max Dynamic Load Fz: N (lbf) | 8000 (1798) | 34000 (7644) |
| Max Dynamic Load Torque (Mx): Nm (lbf-in) | 279 (2469) | 2463 (21799) |
| Max Dynamic Load Torque (My): Nm (lbf-in) | 216 (1912) | 1903 (16843) |
| Max Dynamic Load Torque (Mz): Nm (lbf-in) | 216 (1912) | 1903 (16843) |
| Max Drive Shaft Force (Frd): N (lbf) | 533 (119.8) | 533 (119.8) |
| Max Drive Shaft Torque (Mta): Nm (lbf-in) | 1.86 (16.5) | 15.5 (137.2) |
| Screw Diameter: mm (in) | 16 (0.63) | 25 (0.98) |
| Screw Lead: mm (in) | 5, 10 (0.2, 0.4) | 5, 10, 25 (0.2, 0.4, 1.0) |
| Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of each carriage |
2.59 (5.71) 0.69 (1.52) 0.82 (1.81) |
13.32 (29.37) 1.70 (3.75) 4.47 (9.86) |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To download the models below, you will need to sign in.
