TWN12-ABB

TWN12-ABB
TWN12-ABB

Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 0.75 in, Closed, Twin, Not Self-aligning, ABB; Use with 0.75 in Diameter Class S Shaft in end supported applications

Lead Time:  2 Weeks  *
each**

  • Closed Pillow blocks are for use with END supported shafting.
  • For use with Class S shafting
  • Ball Bushing Bearings are included and factory installed in each Pillow Block
  • Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[A]2.75 in
[A2]1.88 in
[B]4.5 in
[E1]2.375 in
[E1] Tolerance± 0.010 in 
[E2]3.5 in
[E2] Tolerance± 0.010 in 
[F]1.56 in
[F1]0.31 in
[G]0.94 in
[G1]2.25 in
[G2] Access for Lubrication1/4-28 
[H]0.937 in
[H1]1.75 in
[N]0.19 in 

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialAluminum; Plastic; Rubber 
Self AlignmentNot Self-aligning 
Single/TwinTwin 
Temperature Max250 °F
UPC Number662486312383 
Use with shafting ClassClass S 
Weight1.4 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic400 lbf

Get Quote

*Please fill out the information below so we can best assist you: