RT2002-2

RT2002-2
RT2002-2

, Obsolete


  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]13.92 in
[B]1.505 in
[C]3.255 in
[D]2.27 in
[E]0.5 in
[F]2.27 in
[G]0.5 in
[M]3.71 in
[TH]3-12 UN-2A 
Diameter, Nominal Screw2 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadDouble nut Preload 
Preload Force (recomended)5245 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionLH 

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum150805 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: