RSF10-10X3.5M

RSF10-10X3.5M
RSF10-10X3.5M

Lead Nut Only, RSF Style, 10 mm X 35 mm, Non-Preloaded, RH, Acetal, 75 lbf Design Load


  • RSF models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • The RSF nut was developed as a morecompact solution over our standard MTS line
  • Injection-molded, economical nut ideal for standard lead screws

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw10 mm
Nut Dia0.63 in
Nut Length1 in
travel per shaft rev35 mm

Specifications

SpecificationsValue
Efficiency %77 
MaterialAcetal 
PreloadNon-Preloaded 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load75 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?