R16-2

R16-2
R16-2

SST BALL NUT DOUBLE CIRCUIT

each**

  • Nut Only, Screw Sold Separately

Dimensions

DimensionValue
Diameter, Nominal Screw0.375 in
travel per shaft rev0.125 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
Temperature Max300 °F

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic50 lbf
Load, Static, Maximum460 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.021 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: