R15-3

R15-3
R15-3

SST FLANGE

Lead Time:  6 Weeks  *
each**

  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]1.6 in
[B]0.27 in
[C]0.177 (4) 
[D]1.24 in
[TH]0.664-32 

Specifications

SpecificationsValue
MaterialStainless Steel 
Temperature Max300 °F
Weight0.31 kg

Get Quote

*Please fill out the information below so we can best assist you: